Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
SPC-PHL Type - Plug
Bill of material
SPC-04PHL-PNK POM NBR
CNSORDERNO
Order number
SPC-04PHL-PNK POM NBR
ASSYNO
Assy No.
CB64656
S
Application
4mm ID
BV
Built-in Valve
With
MT
Material
POM
M
Mass
3.5 g
CL
Color
Pink
L
(29) mm
C
(10.5) mm
P
(24.5) mm
D
ΦD
14 mm
A
10.5 mm
E
23.5 mm
T
ΦT
4.8 mm
B
ΦB
2.5 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031